IESNA:LM-63-2002
[TEST]P939859
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9010
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1200.6 1107.1 1021.9 942.5 877.7 849.9 848.5 863.1 902.1 984.9
1113.9 1264.9 1435.4 1622.5 1779.3 1921 2052.5 2198.2 2317 2444.6
2602 2705.7 2782.2 2880.6 3021.8 3308.2 3736.4 4275.6 4720.3 4661.3
3824 2050.6 668.8 284 111.1 36.5 0
1200.6 1113.9 1029.2 948.8 884 851.9 852.4 866 904.5 986.3
1113 1257.6 1428.6 1618.1 1775.4 1919.1 2047.7 2185.5 2309.7 2437.8
2592.2 2711.6 2793.9 2864 3010.1 3279 3686.2 4225.9 4701.7 4650.1
3896.6 2165.5 769.1 295.7 124.2 44.3 0
1200.6 1116.9 1035.5 958.6 894.3 857.7 852.9 861.6 891.3 954.2
1061.8 1206.5 1373.6 1552.3 1720.8 1872.3 1999 2114.9 2237.1 2376.4
2531.3 2698.4 2834.8 2940.5 3069.6 3288.3 3639.4 4168.4 4770.4 5012
4457.2 2893.7 1153.4 515.3 227.5 81.3 0
1200.6 1115.4 1041.4 969.3 906.4 869.9 859.2 865.5 886 932.3
1019.5 1143.2 1290.8 1452 1617.6 1791 1956.1 2094.9 2225.5 2368.2
2541.6 2715 2872.8 3014.5 3179.1 3385.2 3706.7 4231.7 5031 5817.6
5803.5 4284.8 2181.6 1030.2 476.4 163.2 0
1200.6 1122.7 1055.5 993.1 936.2 895.7 880.6 883.6 899.1 933.2
995.1 1090.1 1217.2 1353.6 1497.3 1666.8 1864 2070.1 2252.2 2440.7
2622.9 2826 3040.3 3243.9 3471.9 3759.3 4164 4760.2 5712.4 6912.6
7343.7 5732.9 3725.2 1911.8 828 257.7 0
1200.6 1121.7 1059.9 997.5 941.5 899.1 882.1 886 901.1 934.2
989.7 1082.3 1204.5 1339 1479.3 1644.9 1844.1 2053.5 2245.4 2442.7
2630.2 2832.8 3047.2 3262 3500.6 3797.2 4201.5 4789.9 5713.4 6886.8
7340.2 5819.1 3709.1 1882.1 810 248.4 0
1200.6 1132 1076 1024.3 975.6 936.6 916.7 913.3 927.9 957.6
1005.3 1078.9 1172.4 1284.9 1424.2 1583 1789.5 2020.9 2273.7 2542.5
2812.9 3078.8 3329.7 3573.7 3831.8 4123.1 4451.9 4857.6 5377.8 5870.2
5568.7 3915.1 1678 534.3 192.9 47.2 0
1200.6 1144.6 1100.3 1062.3 1026.3 994.6 974.2 964.4 970.7 996.6
1038.4 1093 1165.1 1265.4 1402.3 1575.7 1783.2 2021.9 2281 2545
2796.3 3036.4 3264.9 3485 3683.3 3856.2 3992.1 4068.5 4005.2 3525.9
2241.5 784.2 307.8 176.8 87.7 30.2 0
1200.6 1162.2 1132.5 1107.1 1084.7 1062.8 1049.2 1044.8 1049.2 1066.2
1094.9 1135.9 1196.7 1290.3 1415 1573.3 1764.7 1980.9 2201.6 2416.9
2615.1 2811.4 2974.1 3118.3 3224 3276.6 3257.1 3103.7 2683.3 1807.5
747.7 321 219.7 154.4 98.9 42.9 0
1200.6 1179.2 1165.1 1154.9 1145.1 1137.8 1136.3 1142.7 1155.8 1179.7
1211.4 1253.2 1310.2 1396.4 1507 1652.7 1831.9 2034 2245.9 2466.1
2689.6 2910.3 3114.9 3291.2 3431 3485.5 3379.8 2972.6 2107.6 950.8
394 252.3 178.8 122.3 79.9 36.5 0
1200.6 1204.1 1206 1211.4 1217.2 1226 1239.1 1261.5 1292.2 1331.2
1381.3 1442.7 1528 1646.8 1802.2 1990.7 2204 2430 2664.8 2900.1
3133.4 3362.3 3577.6 3725.2 3753.9 3600 3191.3 2469 1428.6 535.3
276.7 191.4 132.5 81.8 48.7 17.5 0
1200.6 1210.9 1219.6 1234.3 1246.9 1262 1282.5 1307.3 1341.9 1383.8
1434 1499.2 1585.4 1698.9 1836.3 1996.5 2172.4 2356.5 2547.4 2734.4
2913.2 3090.5 3241 3326.7 3289.7 3085.6 2674.5 2039.9 1162.7 440.8
235.3 160.2 111.1 66.7 36.5 10.2 0
1200.6 1218.7 1236.7 1256.2 1277.6 1296.1 1321.4 1350.2 1380.4 1420.8
1465.6 1516.3 1582 1664.3 1760.3 1867.9 1985.3 2106.1 2229.8 2346.7
2456.3 2545 2590.8 2553.7 2403.7 2117.8 1722.8 1247.9 708.7 325.4
198.2 140.3 99.4 64.8 38.5 13.2 0
1200.6 1227.9 1259.6 1292.2 1320.5 1342.4 1366.2 1384.8 1398.9 1412.5
1422.3 1429.6 1436.4 1439.8 1434.4 1410.6 1366.7 1313.6 1261.5 1185.1
1059.9 899.6 745.2 616.6 511.4 428.1 363.4 312.7 269.8 233.3
196.3 164.1 133.5 99.9 63.8 23.4 0
1200.6 1241.6 1282 1321.4 1348.2 1365.8 1375 1378.4 1371.1 1358.5
1339.9 1312.7 1268.3 1210.9 1138.8 1058.9 981 906.4 832.9 758.9
683.9 615.7 557.2 499.7 449.6 405.7 369.2 337.5 306.9 276.2
240.1 205.5 165.6 123.7 72.6 28.7 0
1200.6 1253.2 1303.9 1339.9 1362.4 1369.7 1365.3 1357.5 1339.5 1313.6
1271.3 1205 1129 1056.5 1000.5 954.2 902.6 843.1 782.2 725.3
679 654.1 618.1 568.4 521.2 478.3 435 392.6 355.1 319
277.6 232.3 179.7 127.1 74 35.6 0
1200.6 1263 1317.1 1350.7 1362.8 1358.9 1351.6 1335.1 1305.4 1259.1
1197.7 1132.5 1073.5 1021.9 972.7 924.5 873.3 819.3 772 736.5
725.7 722.8 698 657.1 612.7 567.4 512.9 459.3 409.6 367.7
326.8 281.5 236.7 182.7 127.6 66.2 0
1200.6 1273.2 1328.7 1358.5 1360.9 1350.7 1337.5 1312.2 1266.4 1210.4
1160.2 1118.8 1074.5 1022.9 965.4 908.9 849.9 794.4 743.3 714.1
704.3 691.6 676.5 650.7 605.9 561.1 522.1 486.1 458.3 427.7
389.2 348.3 303.9 251.8 197.3 117.4 0
1200.6 1279.5 1334.6 1356.5 1354.1 1339 1318.5 1283.4 1231.3 1184.6
1151.9 1120.3 1080.8 1029.7 967.3 895.7 825.1 758.4 699.9 674.1
646.8 628.3 606.4 559.7 513.4 477.8 448.1 426.7 409.6 382.8
356.5 316.6 271.8 228 176.3 104.7 0
1200.6 1282 1339.9 1358.5 1350.7 1334.6 1308.8 1263.5 1212.8 1175.3
1147.6 1118.8 1081.8 1034.6 968.8 887.9 798.8 718.9 657.1 626.4
592.3 561.6 518.2 466.6 427.2 397 373.1 353.1 331.7 306.9
288.3 249.9 203.6 166.6 128.1 64.3 0
1200.6 1289.3 1343.8 1359.4 1351.2 1332.6 1301 1255.2 1204.5 1169.5
1143.2 1111.5 1076.9 1026.3 961 880.6 789.1 699 631.7 586.4
541.1 508 461.3 422.8 385.8 357 334.1 316.1 301 284
300 248.9 190 145.1 107.6 44.8 0
1200.6 1288.8 1344.8 1360.9 1352.1 1331.7 1303.4 1255.7 1203.6 1170.4
1143.2 1113 1079.4 1030.2 966.4 885.5 793.4 701.4 629.8 582.1
536.8 502.2 456.4 416.9 379.9 350.7 327.8 310.3 297.1 280.1
309.8 229.4 181.7 146.1 108.6 44.8 0
